Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
Flash Program Memory with self read/write capability
60 LCD segment drive support
Internal 32MHz oscillator
Integrated Capacitive mTouch Sensing Module
Integrated Temperature Indicator
MI2C, SPI, EUSART w/auto baud
3 ECCP & 2 CCP (Enhanced/Capture Compare PWM)
Comparators with selectable Voltage Reference
11 Channel 10b ADC with Voltage Reference
25mA Source/Sink current I/O
Four 8-bit Timers (TMR0/TMR2/TMR4/TMR6)
One 16-bit Timer (TMR1)
Extended Watchdog Timer (EWDT)
Enhanced Power-On/Off-Reset
Brown-Out Reset (BOR)
In Circuit Serial Programming (ICSP)
Wide Operating Voltage (1.8V – 5.5V)
Low Voltage PIC16LF1936 variant (1.8V – 3.6V)
This versatile 28-pin MCU is also a member of Microchip's extreme low power microcontroller family featuring nanoWatt XLP technology.
Debug Support
• Integrated debug support on Device. No Debug Header is required
• An optional external Debug Header, AC244035 or AC244036, is also available for Debugging support
• Debug and Programming support is available via PICkit™ 3, and MPLAB® ® ICD 3
• For additional Debug Header Information, please refer to DS51292 <http: searchhome.aspx?id="2&q=DS51292"></http:>
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development.
MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.
MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices.
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC® and AVR flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB Snap can be connected to a design engineer's computer using a High-Speed USB 2.0 interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). It has all the speed and features entry-level users need to quickly debug their prototype.
The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC® , AVR, SAM and CEC flash microcontrollers and microprocessors.
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® PICkit™ 5 in-circuit debugger/programmer enables quick prototyping and portable, production-ready programming for all Microchip devices, including PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs), AVR® and SAM devices and Arm® Cortex®-based microprocessors (MPUs).
The PIC16LF1947 Plug-in Module (PIM) is an accessory to the PIC18 Explorer Board (DM183032), the PICDEM LCD 2 Demonstration Board (DM163030), and the 8-bit XLP Evaluation Platform that allows users to evaluate and develop with the low-power XLP PIC16LF193x/194x family of microcontrollers. Additionally, it provides a platform for general-purpose development and gives you the ability to develop code for any PIC12LF1xxx/PIC16LF1xxx microcontroller
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The MPLAB® PICkit™ 5 in-circuit debugger/programmer enables quick prototyping and portable, production-ready programming for all Microchip devices, including PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs), AVR® and SAM devices and Arm® Cortex®-based microprocessors (MPUs).
The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.