PIC16F18044 | Microchip Technology

Overview

  • ADC Resolution b (bits):10
  • Number of Comparators:1
  • Data EEPROM (bytes):128
  • Numerically Controlled Oscillator (NCO):1
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • RAM B (byte):512
  • Program Memory size (KB):7
  • Low Power:Yes
  • ADC Channels:17
  • Pincount:20
  • Stand alone PWM:3
  • Zero Cross Detect:1
Read more
  • Enhanced Mid-range Core with 50 Instruction, 16 Stack Levels
  • Adjustable Internal Oscillator (up to 32MHz)
  • 3x 10-bit PWMs
  • 2x Capture, Compare, PWM (CCP)
  • 8-bit Digital to Analog Converter (DAC)
  • Zero Cross Detect (ZCD)
  • Windowed Watchdog Timer (WWDT)
  • Peripheral Pin Select (PPS)
  • Enhanced Power-On/Off-Reset
  • Low-Power Brown-Out Reset (LPBOR)
  • Programmable Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
  • 10-bit ADC with Computation (ADCC)
  • PIC16F18044 (1.8V – 5.5V)
  • Data EEPROM
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    pic16f18044
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase