PIC16F17156 | Microchip Technology

Overview

  • ADC Resolution b (bits):12
  • Number of Comparators:2
  • Data EEPROM (bytes):256
  • Data Signal Modulator (DSM):0
  • MVIO Pins:0
  • Numerically Controlled Oscillator (NCO):1
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • RAM Bytes:2048
  • Program Memory size (KB):28
  • Low Power:Yes
  • ADC Channels:24
  • Pincount:28
  • Stand alone PWM:2
  • Zero Cross Detect:0
Read more
  • Enhanced Mid-range Core with 49 Instructions, 16 Stack Levels
  • Flash Program Memory with Self Read/Write Capability
  • eXtreme Low Power (XLP)
  • IDLE and DOZE low power modes
  • Peripheral Module Disable (PMD)
  • Peripheral Pin Select (PPS)
  • 12-bit Differential Analog-to-Digital Converter with Computation (ADCC)
  • 1x Op-Amp
  • 2x Capture/Compare/PWM (CCP)
  • 2x 16-bit PWM with Dual Outputs
  • 1x 8-bit Internal Digital-to-Analog Converters (DAC)
  • 1x 8-bit External/Buffered Digital-to-Analog Converter (DAC)
  • x2 Analog Comparators (AC)
  • x4 Configurable Logic Cells (CLC)
  • Flash CRC
  • 1x NCO
  • 1x CWG
  • Zero-Cross Detect (ZCD)
  • 2x EUSART(with LIN support)
  • 2x MSSP (I2C or SPI)
  • 1x 8/16-bit Timer (TMR0)
  • 2x 16-bit Timer (TMR1/3)
  • 3x 8-bit Timer (TMR2/4/6)
  • Enhanced Power-On/Off-Reset
  • Programmable Brown-Out Reset (BOR) with fast recovery
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    pic16f17156
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase