PIC16F13124 | Microchip Technology

PIC16F13124

Status: In Production
Equipped with a Configurable Logic Block for Versatile Hardware-Based Solutions

Overview

  • Program Memory Size (KB):7
  • RAM B (byte):512
  • Pincount:14
  • CLB(Number of Logic Elements):32
  • ADC Resolution Max b (bit):10
  • ADC Channels:11
  • Configurable Logic Cell (CLC/CCL):4
  • Number of Comparators:2
  • Stand alone PWM:4
  • MSSP(SPI/I2C):1-MSSP(SPI/I2C)
  • U(S)ART:1
Read more
  • Operating Voltage Range: 1.8V – 5.5V
  • Adjustable Internal Oscillator (up to 32MHz)
  • Configurable Logic Block with 32 Basic Logic Elements (BLEs)
  • 4x Configurable Logic Cell
  • 10-bit ADC with Computation (ADCC) up to 300ksps
  • 8-bit Digital to Analog Converter (DAC)
  • 2x Fast Comparators (50ns response time)
  • 2x 10-bit PWMs, 2x Capture, Compare, PWM (CCP)
  • 1x 8-bit Timer and 1x 16-bit Timer
  • 1x EUSART and 1x MSSP
  • Windowed Watchdog Timer (WWDT)
  • Peripheral Pin Select (PPS)
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    pic16f13124
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase