PIC16C63A | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Program Memory Size (KB):7
  • RAM:192
  • Data EEPROM (bytes):0
  • Pin Count:28
  • Operation Voltage Max.(V):6
  • Operation Voltage Min.(V):2.5
  • ADC Resolution Max:0
  • ADC Channels:0
  • Zero Cross Detect:False
  • Number of Comparators:0
  • SPI:1
  • I2C:1
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 2 Capture/Compare
    Max. Speed: 20MHz
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic16c63a
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase