PIC16C620 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

Alternate products
Compare Products (2)
  • Program Memory Size (KB):0.875
  • RAM:80
  • Data EEPROM (bytes):0
  • Pin Count:18
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2.5
  • ADC Resolution Max:0
  • ADC Channels:0
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:0
  • I2C:0
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • A newer device is available. Please try PIC16C620A.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic16c620
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase