PIC16C54A | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Program Memory Size (KB):0.75
  • RAM:25
  • Data EEPROM (bytes):0
  • Pin Count:18
  • Operation Voltage Max.(V):6.3
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:0
  • ADC Channels:0
  • Zero Cross Detect:False
  • Number of Comparators:0
  • SPI:0
  • I2C:0
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
    • updated kbytes and kwords.
A newer device is available. Please consider PIC16F54.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic16c54a
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase