PD69210 | Microchip Technology

PD69210

Status: In Production
IEEE 802.3bt / UPoE / PoH PoE controller

Overview

  • Product Type:PoE Controller
  • Standards Supported:IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt, UPoE, PoH
  • Ports:48
  • 2-Pair Power:NA
  • 4-Pair Power:NA
  • Maximum Current:NA
  • PoE Class (0-8):NA
  • PoE Type (1-4):NA
  • FETs:NA
  • Sense Resistor:NA
  • Operating Temperature:–40 to 85
  • PoE Controller:NA
  • Host Interface:I²C UART
  • Temperature Grade:Industrial
Read more
  • Supports IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt, UPoE and PoH standards
  • Number of ports: 48 logical ports (4-pair or 2-pair or any combination)
  • Temperature range: –40°C to 85°C
  • Temperature grade: industrial
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pd69210
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase