PD69200 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

PD69200

Status: Not Recommended for new designs
IEEE 802.3bt/at/af/PoH PoE controller

Overview

  • Product Type:PoE Controller
  • Standards Supported:IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt, UPoE, PoH
  • Ports:48
  • 2-Pair Power:NA
  • 4-Pair Power:NA
  • Maximum Current:NA
  • PoE Class (0-8):NA
  • PoE Type (1-4):NA
  • FETs:NA
  • Sense Resistor:NA
  • Operating Temperature:–40 to 85
  • PoE Controller:NA
  • Host Interface:I²C UART
  • Temperature Grade:Industrial
Read more
  • Supports IEEE 802.3bt, IEEE 802.3at, IEEE 802.3af, UPoE and PoH standards
  • Number of ports: 48 logical ports (4-pair or 2-pair or any combination)
  • Temperature range: –40°C to 85°C
  • Temperature grade: industrial
  • 32-pin, 5mm x 5mm QFN
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pd69200
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase