PD-9501GCI | Microchip Technology

PoE Midspan

PD-9501GCI

Status: In Production
1port,60W, IEEE 802.3bt industrial midspan

Overview

  • 1:1
  • 3:1
  • 30W:60W
  • Midspan:Midspan
  • IEEE 802.3at:IEEE 802.3bt
  • Outdoor:Industrial
  • 10 Gbps:1 Gbps
  • No:No
  • AC:DC
  • 90%:No
  • -40 to 65:-40 to 75
Read more
  • Number of ports: 1
  • PoE output: 60W
  • Data rates: 10/100/1000 Mbps
  • Power input: DC
  • Industrial rated: IP30
  • Regulatory compliance: IEEE 802.3bt (PoE), RoHS compliant, WEEE compliant, CE
  • Complies with the latest EMI and safety standards
  • Shock: IEC 60068-2-27
  • Freefall: IEC 60068-2-31
  • Vibration: IEC 60068-2-6
  • Compact design
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    pd-9501gci
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase