PD-9012G | Microchip Technology

PD-9012G

Status: In Production
12 ports, 30W, IEEE 802.3at-compliant, indoor PoE midspan, managed

Overview

  • 1:12
  • 3:3
  • 30W:30W
  • Midspan:Midspan
  • IEEE 802.3at:IEEE 802.3at
  • Outdoor:Indoor
  • 10 Gbps:1 Gbps
  • No:Yes
  • AC:AC and DC
  • 90%:90
  • -40 to 65:0 to 40
Read more
  • Number of ports: 12
  • PoE output: 30W per port
  • Data rates: 10/100/1000 Mbps
  • Power input: AC and DC
  • Power cord options: US, EU (Europe), UK, BR (Brazil), AU (Australia), JP (Japan)
  • Regulatory compliance: IEEE 802.3af/at (PoE), RoHS compliant, VCCI, CE, C-Tick
  • Complies with the latest EMI and safety standards
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    pd-9012g
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase