NTP/SNTP: Stratum 1 NTP & SNTP Time server, Multicast and Broadcast capability
PRP: IEC 62439-3 (2016), Fast Failover slave, supports up to one PRP pairs, PTP (IEEE 1588v2) Default and Power Profiles
SNMP: V1, V2c and V3 support can be independently enabled, configurable V1, V2c community names and security groups, Fully configurable via SNMP
Notifications: SNMP trap generation V1, V2c, V3, SNMPv3 traps can be authenticated and privatized via USM, Syslog (RFC-3164 and 5424 verities)
Inputs and Outputs
1 x RS422 Programmable Output:
RS422 +/- 3.3 V Output, 32 unit loads
3 Pin Connector
1 x RS422 IRIG-B Input:
RS422 -7V to +12 V common mode range
IRIG-B Input
1/8th unit load
3 Pin Connector
2 x Configurable Relay Outputs:
Normally Open Contacts (2 Pin)
Contact Rating: 275 Vdc, 100mA
3 x RJ45 10/100 Mbps UTP connector:
NTP/SNTP and PTP
Timing stamp accuracy: <100 ns to UTC
Environmental & Electrical
1x Power Supply
Low Voltage: 14 - 36 Vdc
Medium Voltage: 20-75 Vdc
High Voltage: 90-300 Vdc
Power Drain: 3 W Max.
Operating Temperature: -10°C to +65°C
Humidity: To 95% non-condensing
The NTS 02-G is a high precision, three-port GNSS (GPS/GLONASS) referenced Network Time Protocol (NTP) and Precision Time Protocol (PTP) grandmaster or boundary clock. Compliant to the IEEE® 1588v2-2008 protocol, NTS 02-G provides secure, accurate and reliable time synchronization to digital substation networks.
Each port is independently addressable and logically isolated to connect multiple networks to the same clock without compromising the network security. The addition of multi-level password protection, user access rights, SNMPv3 and built-in NTP amplification attack immunity makes the NTS 02-G a versatile synchronization solution for a range of critical network applications.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.