MTCH6303 | Microchip Technology

Overview

  • Product Type:Projected Capacitive Controller
  • Input Channels:27
  • Output Channels:0
  • Measurement Principle:Self/Mutual Capacitance
  • Report Rate (pps):100
  • Number of Touches:10
  • Power Modes:0
  • Position Resolution:16-bit
  • I/O, LED Drivers:0
  • Other Features:Gestures, USB or I2C comm., 27RX and 19TX channels supported
  • Voltage Min. (V):2.60
  • Voltage Max. (V):3.60
Read more
  • Multi-Touch up to 10 touches
  • 5 touches typically at 100Hz+ each
  • 27RX x 19TX channels support approximately 8” touch screens (larger possible)
  • Combines with MTCH652 for superior signal-to-noise ratio (SNR)
  • Integrated single and multi-finger gesture recognition suite including taps, swipes, scrolling, and pinching and zooming 
  • Advanced DSP processing provides noise avoidance techniques  
  • USB & I2C communication
  • Supports 3D gestures up to 20cm when combined with the MGC3130 GestIC® controller
  • 27RX 19TX Sensor 
  • 27 mA full-scan rate
  • 1 mA reduced-scan rate
  • Touch screen designs that need cost effective, easy to integrate, fast time to market PCap touch solutions
  • Perfect for touch screens over displays, control panels, keypads, and many other input devices
  • Targeting the Industrial, Medical, Home & Office Automation, and Consumer markets among others
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mtch6303
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase