MSCSM70AM19CT1AG | Microchip Technology

MSCSM70AM19CT1AG

Status: In Production
700V, 15 mOhm, SP1F, Phase Leg mSiC™ MOSFET Module

Overview

  • Configuration:Phase Leg
  • Silicon Type:SiC MOSFET
  • VDSS (V):700
  • Current A (ampere):97
  • RDSon (mΩ) typ:15
  • Total Gate Charge (nC):215
  • Rise Time tR ns (nanosecond):35
  • Fall Time tF ns (nanosecond):20
  • MaxOperatingJunctionTemp:175
  • PKG:SP1F
Read more
  • Phase Leg
  • VDSS (V): 700
  • RDSon (mR) typ: 15
  • Current (A) Tc=80C: 97
  • Silicon Type: SiC MOSFET
  • Package: SP1F
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    mscsm70am19ct1ag-module
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase

    Catalog Parts for MSCSM70AM19CT1AG-Module

    All parts

    0
    N/A
    N/A
    N/A
    $75.91
    MSCSM70AM19CT1AG
    0 N/A N/A N/A $75.91
    Available To Order
    Please select a different part available in this familyView Samples

    CC8150

    Country of Origin:
    Available To Order
    Place your order today and we can ship on 30-Aug-2025. Larger volumes may require additional time. Order now, estimated to ship on 30-Aug-2025
    Standard Pricing: Buy Now Price, Any Quantity
    1-49
    50-99
    100-249
    250-499
    500 +
    $95.89
    $92.70
    $89.50
    $86.30
    $83.11
    Estimated Large-Quantity Pricing
    1000-4999
    5000 +
    *$79.91
    *$75.91