Low-Current Consumption, Typically:
- 3 mA in RX mode
- 25 mA @ +10 dBm in TX mode
- 0.1µA (Typical) and 2 µA (Maximum) in
Sleep mode
Supports Industrial Temperature
Small, 32-pin TQFN package
- Complies with ETSI EN 300 220 and FCC
part 15
The MRF89XA is a single chip, multi-channel
FSK/OOK transceiver capable of operating in the 863-870 MHz and 902-928 MHz license-free ISM frequency
bands, as well as the 950-960 MHz frequency band.
The low-cost MRF89XA is optimized for very low power
consumption (3 mA in Receiver mode). It incorporates
a baseband modem with data rates up to 200
kb/s. Data handling features include a 64-byte FIFO,
packet handling, automatic CRC generation and data
scrambling.
Its highly integrated architecture allows for minimum
external component count while still maintaining design
flexibility.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
MRF89XAM8A Data Sheet 868 MHz Ultra-Low Power Sub-GHz Transceiver Module
The MRF89XAM8A PICtail/PICtail™ Plus Daughter Board is a demonstration and development daughter board for the MRF89XAM8A, an ETSI certified 868 MHz radio transceiver module.
The ZENA Wireless Adapter is a multifunction USB wireless adapter connecting USB-equipped desktop or notebook computers with Microchip wireless products for development or application uses.
The ZENA Wireless Adapter is a multifunction USB wireless adapter connecting USB-equipped desktop or notebook computers with Microchip wireless products for development or application uses.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.