MRF24WN0MA | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • IEEE 802.11b/g/n compliant transceiver
  • 2.4 GHz IEEE 802.11n Single Stream 1x1
  • SPI Interface to Host Controller (4-wire including interrupt)
  • Works with Microchip''s MPLAB® Harmony Integrated Software Framework
  • Fully integrated wireless module with voltage regulation, crystal, RF matching circuitry, PA, LNA, and PCB trace antenna
  • Integrated PCB trace antenna
  • Compact surface mount module: 0.700" x 1.050" x 0.085 inch (17.8 mm x 26.7 mm x 2.2 mm)
  • Castellated surface mount pads for easy and reliable PCB mounting
  • Environmentally friendly, RoHS compliant

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mrf24wn0ma
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase