MPFS250TS | Microchip Technology

Overview

Alternate products
Compare Products (4)
  • LogicElements(K):254
  • Math Blocks 18x18:784
  • Fabric uPROM Kbit (kilobit):470
  • Total RAM KB (kilobyte):17600
  • PCIe Lanes:2
  • SERDES_Speed Gbps (gigabits per second):12.7
  • SERDES lanes:16
  • PLLs:8
  • Temp Max °C (degrees Celsius):125
  • Temp Min °C (degrees Celsius):-55
  • Max. User I/O:508
Read more
    FPGA Fabric
  • 254K logic elements (4-input LUT + DFF)
  • 784 Math blocks (18x18 MACC)
  • 16 SerDes lanes of 12.7 Gbps
    Microprocessor Subsystem
    Processor
  • 1x 64-bit RV64IMAC monitor/boot core
  • 4x 64-bit RV64GC Application cores
  • Fmax of 667 MHz (–40 °C to 100 °C Tj),
  • 3.125 CoreMarks/MHz, 1.714 DMIPS/MHz
    Storage
  • MMC 5.1 SD/SDIO
  • 1 Quad SPI flash controller
  • 128 KB eNVM
  • 56KB sNVM
    Memory Interfaces
  • 36-bit DDR4/DDR3/LPDDR4/LPDDR3 memory controller with SECDED
    Communication Interfaces
  • 2x GigE MACs, USB 2.0 OTG, 5x multi-mode UARTs, 2x SPI, 2x I2C, 2x CAN 2.0 Controllers.
  • 2x PCIe Gen2 End Points/Root Ports
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mpfs250ts
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase