MPF100TL | Microchip Technology

MPF100TL

Status: In Production
Lowest Power, Cost-Optimized, Mid-Range FPGAs

Overview

Alternate products
Compare Products (4)
  • LogicElements(K):109
  • Math Blocks 18x18:336
  • Fabric uPROM Kbit (kilobit):297
  • Total RAM Kbit (kilobit):7600
  • PCIe Lanes:2
  • SERDES_Speed Gbps (gigabits per second):12.7
  • SERDES lanes:8
  • PLLs:8
  • Temp Min °C (degrees Celsius):-40
  • Temp Max °C (degrees Celsius):100
  • Max. User I/O:284
Read more
  • 109K logic elements
  • 336 Math blocks (18x18 MACC)
  • Total RAM 7.6 Mbits
  • uPROM 297 Kbits
  • DLL/PLL 8 each
  • 8 SERDES lanes
  • 2 PCIe Endpoints / Root ports
  • 284 User I/O

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mpf100tl
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase