MICRF302 | Microchip Technology

Overview

  • Wireless Type:Parallel Encoder
  • Pin Count:10
  • Packages:10-pin MLF
  • IO Pins:0
  • Operating Temperature (°C):-40C to +85C
  • Max Speed (MHz):0
  • Power Output (dBm):0.00
  • RF Data Rate (Kbps):0
  • RF Power:0
  • Vdd Min (V):0
  • Vdd Max (V):0
  • Input Sensitivity (dBm):0.00
  • Input Sensitivity (mVpp):0.00
  • Standby Current (µA):0.10
  • Tx Power Consumption (mA):130µA
Read more
  • Small form factor: 10-pin MLF® package
  • Wide operating voltage range: 1.8 V to 3.6 V
  • Low current consumption: 130µA operating, 0.1µA Standby
  • On-chip clock generation requires no external components
  • Unique 20-bit internal address allows up to 1 million combinations to differentiate from adjacent encoders.
  • Selectable data rates: 0.6, 1, 3, 4.8kbps
  • 8-bit industry-standard CRC provides robust data protection
  • On-chip pullup resistors
  • On-chip deglitch makes it easy to use low-cost switches
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

micrf302
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase