MIC861 | Microchip Technology

Overview

  • CMRR Min (dB):60
  • Enhanced EMI Protection:No
  • Gain Bandwidth Product:400
  • Iq Max (uA):9
  • Input Voltage Noise Density (nV/rt(Hz)):0
  • Iq Typical (µA):4.6
  • Operating Voltage Max V (volt):5.25
  • Operating Voltage Min V (volt):2.43
  • PM (deg):0
  • PSRR Min (dB):45
  • # Per Package:1
  • Slew Rate (V/µs):0.12
  • Vos Max µV (microvolt):10000
Read more
  • Teeny™ SC70 packaging
  • 400kHz gain-bandwidth product
  • 650kHz, -3dB bandwidth
  • 4.6µA supply current
  • Rail-to-Rail output
  • Ground sensing at input (common mode to GND)
  • Drives large capactive loads (1000pF)
  • Unity gain stable
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mic861
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase