MIC5209 | Microchip Technology

Overview

  • VIN Min (V) V (volt):2.5
  • VIN Max V (volt):16
  • VOUT V (volt):1.8, 2.5, 3.0, 3.3, 3.6, 4.2, 5.0
  • IOUT #1 Max mA (milliampere):500
  • Rated IOUT Max mA (milliampere):500
  • Quiescent Current µA (microampere):80
  • Voltage Drop Typ (mV):350
  • Accuracy (+/-) %:2
  • Adjustable VOUT:Yes
  • Reverse Battery:Yes
  • Bypass Pin:Yes
  • Current Limit:Yes
  • Shutdown EN:Yes
  • Power Good Signal:No
  • Thermal Shutdown:Yes
Read more
  • Output voltage range: 1.8V to 15V
  • Meets Intel® Slot 1 and Slot 2 requirements
  • Guaranteed 500mA output over the full operating temperature range
  • Low 500mV maximum dropout voltage at full load
  • Extremely tight load and line regulation
  • Thermally efficient surface-mount package
  • Low temperature coefficient
  • Current and thermal limiting
  • Reversed battery protection
  • No-load stability
  • 1% output accuracy
  • Ultra-low noise capability in SOIC-8 and DDPAK
  • Ultra-small 3mm x 3mm DFN package
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mic5209
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase