MIC4832 | Microchip Technology

MIC4832

Status: In Production
Inductor Based Single Lamp EL Driver

Overview

  • Type:Single Lamp Driver
  • Input Voltage Low (V):1.8
  • Input Voltage High (V):5.5
  • Nominal Output Voltage (V):±110
  • Max Switch Resistance (Ω):7.0
  • Output Regulation:Yes
  • Max Lamp Size per Device (in2):3.0
  • Package:8/MSOP, 8/VDFN
  • Product Type:Electroluminescent Drivers
  • Operating Iq (µA):0
  • Frequency(EL, Typical):158Hz - 242Hz
  • Oja (C/W):206, 63
  • VOUT:220
Read more
    • 1.8V to 5.5V DC input voltage
    • 220VPP output voltage capable
    • Low audible noise EL drive waveform
    • Supports EL panel sizes up to 3in² (19cm²)
    • Low 25µA operating supply current
    • Small inductor size with low profile (220µH)
    • Adjustable boost converter frequency
    • Adjustable EL lamp frequency
    • 10nA shutdown current
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mic4832
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase