MIC23030 | Microchip Technology

Overview

  • Max Duty Cycle (%):80.0
  • Input Voltage Range Max:5.5
  • Input Voltage Range Min:2.7
  • # of Outputs:1
  • Output Current:400
  • Driver Type:Buck
  • Quiescent Current:0.021
  • Synchronous Rectifier:Yes
  • Temp Range Max °C (degrees Celsius):125
  • Temp Range Min:-40
  • Vout Max:5.5
  • Vfb V (volt):0.62
  • VoutMin:0.62
Read more
  • Input voltage: 2.7V to 5.5V
  • 400mA output current
  • Up to 91% efficiency and 83% at 1mA
  • 21 µA typical quiescent current
  • 8MHz PWM operation in continuous mode
  • Ultra fast transient response
  • Low voltage output ripple
  • Fully integrated MOSFET switches
  • 0.01 µA shutdown current
  • Thermal shutdown and current limit protection
  • Fixed and adjustable output voltage options available
  • -40 °C to +125 °C junction temperature range
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mic23030
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase