MIC2075 | Microchip Technology

MIC2075

Status: In Production
Single USB High-Side 500mA Current Limiting Power Switch

Overview

  • Driver Type:USB Power Dist
  • Type:Single
  • Vin Min (V):2.7
  • Vin Max (V):5.5
  • Current Limit Fixed (Min):500mA
  • Current Limited:Yes
  • RDS ON @5V (mO):140
  • Enable Logic:Active High
  • Oja (C/W):160, 206
  • Rev Block Diode:Yes
  • UVLO:Yes
  • Thermal Shutdown:Latched
  • Fault Flag:Yes
  • Flag Transient Filter:Yes
  • UL Approved:Yes
  • Switch Element:N-Ch
Read more
  • 140mΩ maximum on-resistance
  • 2.7V to 5.5V operating range
  • 500mA minimum continuous output current
  • Short-circuit protection with thermal shutdown
  • Fault status flag with 3ms filter eliminates false assertions
  • Undervoltage lockout
  • Reverse current flow blocking (no "body diode")
  • Circuit breaker mode (MIC2075) reduces power consumption
  • Logic-compatible input
  • Soft-start circuit
  • Low quiescent current
  • Pin-compatible with MIC2525
  • UL recognized and EN/IEC 60950-1 (CB) Certified
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mic2075
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase