MIC2026A | Microchip Technology

MIC2026A

Status: In Production
Dual USB High-Side 500mA Current Limiting Power Switch

Overview

  • Driver Type:USB Power Dist
  • Type:Dual
  • Vin Min (V):2.7
  • Vin Max (V):5.5
  • Max SW Current (A):0
  • Current Limit Fixed (Min):500mA
  • Current Limited:Yes
  • RDS ON @5V (mO):100
  • Enable Logic:Active High
  • VEN (V):0
  • Oja (C/W):160
  • Rev Block Diode:Yes
  • UVLO:Yes
  • Thermal Shutdown:Yes
  • Fault Flag:Yes
  • Flag Transient Filter:Yes
  • UL Approved:Yes
  • Switch Element:N-Ch
Read more
  • 140mΩ maximum on-resistance per channel
  • 2.7V to 5.5V operating range
  • 500mA minimum continuous current per channel
  • Shortcircuit protection with thermal shutdown
  • Thermally isolated channels
  • Fault status flag with 3ms filter eliminates false assertions
  • Undervoltage lockout
  • Reverse current flow blocking (no "body diode")
  • Circuit breaker mode (MIC2076)
  • Logic-compatible inputs
  • Soft-start circuit
  • Low quiescent current
  • Pin compatible with MIC2526
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    mic2026a
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Reference Designs
    Code Examples

    Purchase