MCP9844 | Microchip Technology

MCP9844

Status: In Production
±1°C Accurate, 1.8V Digital Temp. Sensor

Overview

  • Channel Type:Local (Single-Channel)
  • Typical Accuracy (°C):0.5
  • Interface Type:I2C, SMBus
  • Resolution (Max) (bits):11
  • 1MHz, 2-wire I2C™ Interface
  • Specified VDD Range: 1.7V to 3.6V
  • Operating Current: 100 µA
  • Available Package: TDFN-8
  • Temperature Accuracy: - ±0.2°C/±1°C (typ./max.) +75°C to +95°C- ±0.5°C/±2°C (typ./max.) +40°C to +125°C- ±1°C/±3°C (typ./max.) -20°C to +125°C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp9844
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase