MCP9700B | Microchip Technology

Overview

  • Typical Accuracy (°C):0.5
  • Max. Accuracy @ 25°C:1
  • Temp Range Min:-40
  • Temp Range Max:150
  • Vcc Range Min:2.3
  • Vcc Range Max:5.5
  • Max. Supply Current (µA):12
Read more
  • Linear Temperature Slope: 10mV/°C
  • ±1°C Accuracy (max) from +20°C to +70°C
  • -2°C/+3°C Accuracy (max) from 0°C to +125°C
  • Very low operating current: 12µA (max)
  • Operates from 2.3V to 5.5V
  • No external components required
  • AEC-Q100 Grade 0 and 1 Qualified
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    mcp9700b
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase