Provides a Complete "Plug and Play" Thermocouple Conditioning Solution with Open-Circuit and Short-Circuit Protection
±4°C/±8°C (Typ./Max.) Hot-Junction Temperature Measurement Accuracy
±0.5°C/±1°C (Typ./Max.) Cold-Junction Temperature Measurement Accuracy
I2C™ Compatible,100 kHz, supporting up to eight devices on I2C bus
Operating Voltage Range: 2.7V to 5.5V
Operating Current: 500 μA (typical)
Shutdown Current: 2 μA (typical)
Package: 20-lead MQFN
Typical Applications
Industrial process control equipment
Furnaces
Barbeque grills & smokers
HVAC systems
Ovens and cooktops
The MCP96RL01 is a fully integrated thermocouple Electromotive Force (EMF) to degrees Celsius converter IC with integrated thermocouple open-circuit and short-circuit detection and cold-junction compensation. The MCP96RL01 supports 8 thermocouple types (K, J, T, N, S, E, B and R). The MCP96RL01 provides user-programmable registers, adding design flexibility for various temperature sensing applications. The registers allow user-selectable settings, such as low-power modes for battery-powered applications, an adjustable digital filter for fast transient temperatures and four individually programmable temperature alert outputs, which can be used to detect multiple temperature zones.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
Thermocouple EMF to Temperature Converter, ±1.5°C Maximum Accuracy
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.