USB or AC-adapter dual input full-featured Li-ion charger
Automatic Power Source Selection
Programmable charge current up to 1 A from AC-adapter
Integrated USB control with selectable 100mA and 500mA charge rates
Automatic charge control with selectable current threshold and safety timer
Power good status output
The MCP73837 is a highly integrated full-featured linear Li-ion battery charger with both USB and AC-adapter inputs. Automatic Power Source Selection simplifies the design of battery chargers for applications that are powered from either a USB port or an AC adapter. For USB-powered systems, the MCP73837 specifically adheres to the current limits governed by the USB application. Also includes safety features such as cell temperature monitoring, on-chip thermal regulation and safety timers. Available in 10-pin 3mm x 3mm DFN package or 10-pin MSOP package.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.