MCP73811 | Microchip Technology

MCP73811

Status: In Production
Single Cell, Li-Ion/Li-Polymer Charge Management Controller

Overview

  • Linear Mode:True
  • # of cells:1
  • Int/Ext FET:Int
  • Vin Max (V):6
  • Vin Min (V):3.75
  • Voltage Regulation Accuracy (%):1
  • Temperature Monitor:No
  • Charge Safety Timers:No
  • Max. Thermal Regulation :Yes
Read more
  • +/1% Voltage regulation accuracy
  • 4.2V Regulated voltage output
  • On-chip thermal regulation
  • Logic-selectable charge current (85mA or 450mA)
  • Only two external ceramic capacitors required to implement complete charging solution
Tiny 500mA charge management controller in SOT23. Includes pass transistor, integrated current sensing and reverse-discharge protection.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp73811
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase