MCP6H04 | Microchip Technology

Overview

  • CMRR Min (dB):100
  • Enhanced EMI Protection:No
  • Gain Bandwidth Product kHz (kilohertz):1200
  • Iq Max (uA):185
  • Input Voltage Noise Density (nV/rt(Hz)):35
  • Iq Typical (µA):135
  • Operating Voltage Max V (volt):16
  • Operating Voltage Min V (volt):3.5
  • PM (deg):57
  • PSRR Min (dB):102
  • # Per Package:4
  • Slew Rate (V/µs):0.8
  • Vos Max µV (microvolt):3500
Read more
  • Input Offset Voltage: ±3.5 mV (max)
  • Quiescent Current: 135 µA (typical)
  • Common Mode Rejection Ratio: 100 dB (typical)
  • Power Supply Rejection Ratio: 102 dB (typical)
  • Rail-to-Rail Output
  • Single-Supply Operation: 3.5V to 16V
  • Dual-Supply Operation: ±1.75V to ±8V
  • Gain Bandwidth Product: 1.2 MHz (typical)
  • Slew Rate: 0.8V/µs (typical)
  • Unity Gain Stable
  • Extended Temperature Range: -40°C to +125°C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp6h04
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase