MCP6476R | Microchip Technology

Overview

  • CMRR Min (dB):50
  • Enhanced EMI Protection:Yes
  • Gain Bandwidth Product kHz (kilohertz):3000
  • Iq Max (uA):170
  • Input Voltage Noise Density (nV/rt(Hz)):17
  • Iq Typical (µA):140
  • Operating Voltage Max V (volt):5.5
  • Operating Voltage Min V (volt):1.8
  • PM (deg):65
  • PSRR Min (dB):80
  • # Per Package:1
  • Slew Rate (V/µs):3.2
  • Vos Max µV (microvolt):1600
Read more
  • Gain Bandwidth Product: 1 MHz (typical)
  • Input Offset Voltage: 1.6 mV (maximum)
  • Supply Voltage: 1.8V to 5.5V
  • Supply Current: 50 µA (typical)
  • Input Bias Current: 1 pA (typical)
  • EMIRR at 1.8 GHz: 95 dB (typical)
  • Phase Margin: 70° (typical)
  • Rail-to-Rail Input/Output
  • Temperature Range: -40°C to +125°C
  • Available in SOT23 package
  • AEC-Q100 Grade 1
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp6476r
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase