MCP6291R | Microchip Technology

Overview

  • CMRR Min (dB):65
  • Enhanced EMI Protection:No
  • Gain Bandwidth Product kHz (kilohertz):10000
  • Iq Max (uA):1300
  • Input Voltage Noise Density (nV/rt(Hz)):8.7
  • Iq Typical (µA):1000
  • Operating Voltage Max V (volt):6.0
  • Operating Voltage Min V (volt):2.4
  • PM (deg):65
  • PSRR Min (dB):70
  • # Per Package:1
  • Slew Rate (V/µs):7
  • Vos Max µV (microvolt):3000
Read more
  • Input Offset Voltage: ±3 mV (max)
  • Quiescent Current: 1000 µA (typical)
  • Common Mode Rejection Ratio: 65 dB (typical)
  • Power Supply Rejection Ratio: 70 dB (typical)
  • Rail-to-Rail Input/Output
  • Supply Voltage Range: 2.4V to 6V
  • Gain Bandwidth Product: 10 MHz (typical)
  • Slew Rate: 7V/µs (typical)
  • Unity Gain Stable
  • MCP6291 is available in standard and r pin outs
  • Extended Temperature Range: -40°C to +125°C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp6291r
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase