MCP606 | Microchip Technology

Overview

  • CMRR Min (dB):75
  • Enhanced EMI Protection:No
  • Gain Bandwidth Product kHz (kilohertz):155
  • Iq Max (uA):25
  • Input Voltage Noise Density (nV/rt(Hz)):38
  • Iq Typical (µA):19
  • Operating Voltage Max V (volt):6.0
  • Operating Voltage Min V (volt):2.5
  • PM (deg):62
  • PSRR Min (dB):80
  • # Per Package:1
  • Slew Rate (V/µs):0.08
  • Vos Max µV (microvolt):250
Read more
  • Low Input Offset Voltage: 250 µV (max.)
  • Rail-to-Rail Output
  • Low Input Bias Current: 1 pA (typ.)
  • Low Quiescent Current: 25 µA (max.)
  • Power Supply Voltage: 2.5V to 6.0V
  • Unity-Gain Stable
  • Industrial Temperature Range: -40°C to +85°C
  • Available in Small 5-pin SOT-23 Packages
  • AEC-Q100 Grade 1
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp606
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase