MCP6054 | Microchip Technology

Overview

  • CMRR Min (dB):91
  • Enhanced EMI Protection:No
  • Gain Bandwidth Product kHz (kilohertz):385
  • Iq Max (uA):45
  • Input Voltage Noise Density (nV/rt(Hz)):34
  • Iq Typical (µA):30
  • Operating Voltage Max V (volt):6.0
  • Operating Voltage Min V (volt):1.8
  • PM (deg):61
  • PSRR Min (dB):87
  • # Per Package:4
  • Slew Rate (V/µs):0.15
  • Vos Max µV (microvolt):150
Read more
  • Gain-Bandwidth Product of 385 kHz
  • Low Offset Voltage (±150 µV, maximum)
  • Rail-to-Rail Input and Output
  • Unity gain stable
  • Low offset voltage
  • AEC-Q100 Grade 1
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp6054
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase