MCP48FVB01 | Microchip Technology

Overview

  • Resolution:8
  • Number of Input Channels:1
  • Interface:SPI
  • INL Max LSB:0.5
  • Output Settling Time (μs):7.8
  • Memory Type:Volatile
  • 8-bit Resolution
  • Rail-to-Rail Output
  • Fast Settling Time: 7.8 µs (typ)
  • Single-Supply Operation: 2.7V to 5.5V
  • SPI Interface
  • 10-lead MSOP Package
  • Power On/Brown-out Reset Protection
  • Extended Temperature Range: -40°C to +125°C
    • Voltage Reference Options:
    • Device VDD
    • External VREF (buffered or unbuffered)
    • Internal Bandgap (1.22V typ)
      Output Gain Options
    • Unity (1x)
    • 2x
      Power Down Modes
    • Disconnects output buffer (High Impedance)
    • Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)
      Low Power Consumption
    • Normal Operation: Less than 180µA
    • Power Down Operation: 650nA (typ)
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    mcp48fvb01
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase