MCP48CMB11 | Microchip Technology

MCP48CMB11

Status: Not Recommended for new designs
10-Bit Single Output DAC w/MTP and SPI

Overview

  • Resolution:10
  • Number of Input Channels:1
  • Interface:SPI
  • INL Max LSB:0.25
  • Output Settling Time (μs):16
  • Memory Type:Non-Volatile
  • 10-bit Resolution
  • Rail-to-Rail Output
  • Fast Settling Time: 16 µs (typ)
  • SPI Interface
  • Non-Volatile Memory (MTP) : 32 Locations
  • Power-on/Brown-out Reset (POR/BOR)
  • Extended Temperature Range: -40°C to +125°C
    • Voltage Reference Options
    • Device VDD
    • External VREF (buffered or unbuffered)
    • Internal Bandgap (1.214V typ)
      Output Gain Options:
    • Unity (1x)
    • 2x (when not using internal VDD as voltage source)
      Power Down Modes
    • Disconnects output buffer (High Impedance)
    • Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)
      Operating Voltage
    • Full Specifications 2.7V to 5.5V
    • Reduced Device Specifications 1.8V to 2.7V
      Packages
    • 16 Lead QFN
    • 10 Lead DFN
    • 10 Lead MSOP
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    mcp48cmb11
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase