MCP47FEB28 | Microchip Technology

MCP47FEB28

Status: In Production
12-Bit Octal Output DAC w/EEPROM and I2C™

Overview

  • Resolution:12
  • Number of Input Channels:8
  • Interface:I²C
  • INL Max LSB:6
  • Output Settling Time (μs):7.8
  • Memory Type:Non-Volatile
  • 12-bit Resolution
  • Rail-to-Rail Output
  • Fast Settling Time: 7.8 µs (typ)
  • I2C™ Interface
  • 20 Lead QFN and TSSOP Packages
  • Extended Temperature Range: -40°C to +125°C
    • Voltage Reference Options
    • Device VDD
    • External VREF (buffered or unbuffered)
    • Internal Bandgap (1.22V typ)
      Output Gain Options:
    • Unity (1x)
    • 2x (when not using internal VDD as voltage source)
      Non-Volatile Memory (EEPROM)
    • User programmed POR/BOR output setting recall and Device Configuration bits
    • Auto Recall of Saved DAC register setting
    • Auto Recall of Saved Device Configuration(Voltage Reference, Gain, Power Down)
      Power Down Modes
    • Disconnects output buffer (High Impedance)
    • Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)
      Low Power Consumption
    • Normal Operation: 1.8 mA
    • Power Down Operation: 680nA (typ)
    • EEPROM write cycle: 2.7mA (max)
      Operating Voltage
    • Full Specifications 2.7V to 5.5V
    • Reduced Device Specifications 1.8V to 2.7V
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    mcp47feb28
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase