MCP4642 | Microchip Technology

Overview

  • Resolution (Number of Taps):129
  • Resistance (ohms) k:5, 10, 50, 100
  • Dual Resistor Network
  • Potentiometer or Rheostat configuration options
  • 7-bit: 128 Resistors (129 Steps)
  • 5kO
  • 10kO
  • 50kO
  • 100kO
  • Zero-Scale to Full-Scale Wiper operation
  • Low Wiper Resistance: 75O (typ.)
  • Absolute (Rheostat): 50 ppm typical(0°C to 70°C)
  • Ratiometric (Potentiometer): 15 ppm typical
  • 100 kHz
  • 400 kHz
  • 3.4 MHz
  • Brown-out reset protection (1.5V typical)
  • Serial Interface Inactive current (2.5 uA typ.)
  • High-Voltage Tolerant Digital Inputs: Up to 12.5V
  • 2.7V to 5.5V - Device Characteristics Specified
  • 1.8V to 5.5V - Device Operation
  • 2 MHz (typ.) for 5.0 kO device
  • Extended temperature range (-40°C to +125°C)
  • AEC-Q100 Grade 1 qualified
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp4642
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase