The MCP433X devices are quad-channel, volatile, 7-bit (129 wiper steps) digital potentiometers with an SPI compatible interface. The MCP433X family is available with end-to-end resistor values of 5KΩ, 10KΩ, 50kΩ and 100KΩ. These devices offer a variety of configurations simplifying design while minimizing cost, package size and pin count.
We welcome questions, comments and recommendations for improvements to this page - please contact us at: Digipotwebrequests@microchip.com if you have any; please mention the part number in the email subject header.