MCP4232 | Microchip Technology

Overview

  • Resolution (Number of Taps):129
  • Resistance (ohms) k:5, 10, 50, 100
  • 7-bit:128 Resistors with Taps to VSS and VDD
  • SPI compatible interace
  • Automatic Recall of Potentiometer Wiper Settings
  • Resistance Values: 5kΩ, 10kΩ, 50kΩ,100kΩ
  • Absolute (Rheostat): <100 ppm (typ.)
  • Ratiometric (Potentiometer): <10 ppm (typ.)
  • Low Wiper Resistance: 100Ω (typ.)
  • Low-Power Operation: 1µA Max Static Current
  • Wide Operating Voltage: 1.8V to 5.5V
  • Extended Temperature Range: -40°C to +125°C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp4232
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase