MCP42050 | Microchip Technology

Overview

  • Resolution (Number of Taps):256
  • Resistance (ohms) k:50
  • Two Resistor Networks
  • Potentiometer or Rheostat configuration options
  • 8-bit: 255 Resistors (256 Steps)
  • 50kΩ
  • Zero-Scale to Full-Scale Wiper operation
  • INL: 1LSB (max)
  • DNL: 1LSB (max)
  • SPI Compatible Serial interface
  • Standby current: 1uA (max)
  • Wide Operating Voltage: 2.7V to 5.5V
  • Wide Bandwidth (-3dB) Operation: 280 MHz (typ.)
  • Extended temperature range: -40°C to +125°C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp42050
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase