MCP3913 | Microchip Technology

Overview

  • Resolution:24
  • Sample Rate kSPS Max:125
  • Input Channels Differential:6
  • SNRtyp:95
  • SFDR typ:112
  • ENOB:15.4
  • INL Typ LSB:5
Read more
  • Six Simultaneous Sampling 24-bit Delta-Sigma ADCs
  • 94.5 dB SINAD, -107 dBc Total Harmonic Distortion (THD) (up to 35th Harmonic), 112 dBFS SFDR for Each Channel
  • Enables 0.1% Typical Active Power Measurement Error over a 10,000:1 Dynamic Range
  • Advanced Security Features: - 16-bit Cyclic Redundancy Check (CRC) checksum - 16-bit CRC checksum and interrupt alert for register map configuration - Register map lock with 8-bit secure key
  • Programmable Data Rate up to 125 ksps
  • Oversampling Ratio up to 4096
  • Ultra-Low Power Shutdown Mode with < 10 µA
  • -122 dB Crosstalk between Channels
  • Differential Voltage Reference Input Pins
  • High Gain Programmable-Gain Amplifier (PGA) on Each Channel (up to 32 V/V)
  • Phase Delay Compensation with 1 µs Time Resolution
  • Separate Data Ready Pin for Easy Synchronization
  • Individual 24-bit Digital Offset and Gain Error Correction for Each Channel
  • High-Speed 20 MHz Serial Peripheral Interface (SPI) with Mode 0,0 and 1,1 Compatibility
  • Continuous Read/Write Modes for Minimum Communication Time
  • Available in a 28-lead SSOP and 40-lead UQFN Package
  • AEC-Q100 Grade 1
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp3913
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase