MCP37221-200 | Microchip Technology

Overview

  • Resolution:14
  • Sample Rate kSPS Max:200000
  • Input Channels Differential:8
  • SNRtyp:74.2
  • SFDR typ:90
  • ENOB:12
  • INL Typ LSB:0.5
Read more
  • 14-bit resolution
  • 200 Msps maximum sampling rate
  • Low power 490 mW operation at full sampling rate, including LVDS digital I/O
  • Power saving modes of 144 mW during Standby and 28 mW during Shutdown
  • >74 dBFS SNR at 200 Msps
  • >90 dBFS SFDR at 200 Msps
  • Decimation filters for improved SNR
  • Phase, offset and gain adjustment of individual channels
  • Fractional delay recovery for time-delay corrections in multi-channel operations (dual/octal-channel modes)
  • Input channel bandwidth of 500 MHz
  • Output data format in serial DDR LVDS or parallel CMOS
  • Configuration via Serial Peripheral Interface (SPI)
  • TFBGA-121 Package: AEC-Q100 qualified, Temperature Grade 1: -40°C to +125°C
  • VTLA-124 Package: Temperature Range: -40°C to +85°C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp37221-200
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase