22-bit ADC with automatic internal offset and gain calibration
Low output noise 2.5 µVrms
3 µV offset error
2 ppm typical full-scale error
6 ppm maximum INL error
Total unadjusted error less than 10 ppm
Sample rate 13.75 sps
No digital filter settling time, single command conversions through 3-wire SPI™ interface
100 µA typical (VDD = 2.7V)
120 µA typical (VDD = 5.0V)
8-pin MSOP and SOIC packages
Differential inputs with VSS to VDD common mode range
2.7V to 5.5V single supply operation
Extended temperature range: -40°C to +125°C
Recommended for Automotive Designs (Q100)
The Microchip Technology Inc. MCP355X devices are 2.7V to 5.5V low-power, 22-bit delta-sigma A/D converters. The devices offer output noise as low as 2.5 µVrms with a total unadjusted error of less than 10 ppm. The family exhibits less than 6 ppm integral non-linearity (INL) error, 3 µV offset error, and 2 ppm full scale error. The MCP355X devices provide high accuracy and low noise performance for applications where sensor measurements such as pressure, temperature, and humidity are performed. With the internal oscillator and high oversampling rate, minimal external components are required for high accuracy applications. The fully differential analog inputs make it compatible with a wide variety of sensor and measurement applications. The MCP355X devices operate from -40°C to +125°C and are available in the space-saving 8-pin MSOP and SOIC packages.
The MCP3551 Delta-Sigma ADC Demo Board is designed to demonstrate Microchip Technology’s MCP3551 22-Bit Delta-Sigma Analog-to-Digital (ADC) Converter performance using DataView™ software installed on a PC.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.