The MCP3425 ADC can be used for various high accuracy analog-to-digital data conversion applications where ease of use, low power consumption and small footprint are major considerations.The MCP3425 is a single channel low-noise, high accuracy delta-sigma A/D converter with differential inputs and up to 16 bits of resolution in a small SOT-23-6 package. Please consider the MCP3421 version for resolutions up to 18 bits. The on-board precision 2.048V reference voltage enables a differential input range of ±2.048V. The device uses a two-wire I2C™ compatible interface and operates from a single power supply ranging from 2.7V to 5.5V.
The MCP3425 ADC performs conversions at rates of 15, 60 or 240 samples per second with corresponding resolutions of 16, 14 and 12 bits. The onboard programmable gain amplifier (PGA) provides gain up to 8x. The device has two conversion modes: Continuous mode and One-Shot mode. In One-Shot mode, the device enters a low current standby mode automatically after a conversion, drastically reducing power use.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
16-Bit Analog-to-Digital Converter with I2C Interface and On-Board Reference
This board features the MCP3425 1Ch 16 bit ΔΣ ADC at 240SPS. Communication is done by the PICKit Serial, MCP2221A Breakout Module (ADM00559), or by Click-Board format for easy connectivity to a PC or Microcontroller platform. Test points are provided to connect an analogue signal towards the ADC.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.