The MCP33111-10 12-bit Analog-to-Digital Converter (ADC) features a single-ended input, high performance and low power consumption in a small package, making it ideal for battery powered systems and remote data acquisition applications. The MCP33111-10 features a successive approximation register (SAR) architecture and an industry-standard SPI serial interface, allowing 12-bit ADC capability to be added to any PIC® microcontroller. The MCP33111-10 features 1M samples/second, 1 input channel, low power consumption (0.8µA typical standby, 1.6mA typical active), and is available in 10 pin MSOP and 10 pin TDFN. Applications for the MCP33111-10 include high-precision data acquisition, medical instrumentation, motor control applications, electric vehicle battery management systems, battery operated applications, switch-mode power supply applications.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.