MCP3208 | Microchip Technology

Overview

  • Resolution:12
  • Sample Rate kSPS Max:100
  • Input Channels Differential:4
  • SFDR typ:86
  • ENOB:11.8
  • INL Typ LSB:0.75
    • 12-bit resolution
    • Eight single-ended inputs
    • SPI interface
    • ±1 LSB DNL
    • ±1 LSB INL
    • 100 ksps sample
    • -40 to +85°C temperature range
    • AEC-Q100 Grade 3
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp3208)
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase