MCP3202 | Microchip Technology

Overview

  • Resolution:12
  • Sample Rate kSPS Max:100
  • Input Channels Differential:1
  • SFDR typ:86
  • ENOB:11.8
  • INL Typ LSB:0.75
  • 12-bit resolution
  • Dual single-ended inputs
  • SPI interface
  • ±1 LSB DNL
  • ±1 LSB INL
  • 100 ksps sample
  • -40 to +85°C temperature range
  • AEC-Q100 Grade 3
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp3202
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase