MCP2558FD | Microchip Technology

Overview

  • CAN FD:Yes
  • Bitrate Max [MBits/s]:8
  • Operating Temperature Max. (C):150
  • Operating Temperature Min. (C):-40
  • Operating Voltage Max. (V):5.5
  • Operating Voltage Min. (V):4.5
  • Supports both Classic CAN or CAN Flexible Data Rate applications
  • Optimized for CAN FD (Flexible Data rate) at 2, 5 and 8 Mbps Operation
  • Meets the latest ISO/DIS 11898-2:2015 specification
  • Prevent disruption on the network due to local fault
  • Increased system reliability through redundancy
  • Test connection of the network
  • AEC-Q100 Grade 0
  • VIO Supply Pin to Interface Directly to CAN Controllers and Microcontrollers with 1.7V to 5.5V I/O
  • CAN Bus Pins are Disconnected when Device is Unpowered
  • An Unpowered Node or Brown-Out Event will Not Load the CAN Bus
  • Permanent Dominant Detection on TXD
  • Permanent Dominant Detection on Bus
  • Power-on Reset and Voltage Brown-Out Protection on VDD Pin
  • Protection Against Damage Due to Short-Circuit Conditions (Positive or Negative Battery Voltage)
  • Protection Against High-Voltage Transients in Automotive Environments
  • Automatic Thermal Shutdown Protection
  • Suitable for 12V and 24V Systems
  • Extremely robust meeting automotive EMC hardware requirements
  • Smallest 8L CAN transceiver package available-2x3 TDFN-8L
  • Also available in SOIC-8L and 3x3 DFN-8L
  • High (H): -40°C to +150°C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp2558fd
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase